필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
TDK-Lambda
DIN-Rail Power Supplies
Buffer modules
DBM20 Series - DIN-Rail Module
TDK-Lambda
DIN-Rail Power Supplies
Buffer modules
DBM20 Series - DIN-Rail Module
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DBM20
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Order number
CNSORDERNO
Output voltage
VOLTAGE [V]
Show mounting clearances
MIC
Level of Geometry
LODLEVEL
Webpage
LINK
Datasheet
PDF
RoHS
ROHS
REACH
REACH
Safety & Installation Manual
AAO190
Output voltage (min.)
AAB925 [V]
Output voltage (nom.)
AAC115 [V]
Output voltage (max.)
AAB773 [V]
Ouput voltage adjustable
AAB429
Output voltage regulated
AAC127
1
2
DBM20
24
No
Medium
Webpage
Download
Yes
Yes
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/pwr-acc/instruction_manual/dbm20_apl.pdf
22.4
24
29
DBM20/E
24
No
Medium
Webpage
Download
Yes
Yes
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/pwr-acc/instruction_manual/dbm20_apl.pdf
22.4
24
29
압축된 표현 표시(2 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
TDK-Lambda
- DBM20 Series
주문번호
DBM20
Shorttext
DIN-Rail Module
최근 변경
25.11.2025 06:59:31
단위
키 워드
Buffer
Series
module
modules
power supplies
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-04-07-01 연속 전류 공급
ECLASS 13.0
27-04-07-01 Continuous current supply
Output voltage adjustable
Ja
stabilized
Nein
Supply voltage type
DC
Direct assembly/mounting possible
Nein
Wall assembly possible
Nein
suitable for series installation
Ja
degree of protection
IP34
Output voltage adjustable
Ja
stabilized
Nein
Supply voltage type
DC
Direct assembly/mounting possible
Nein
Wall assembly possible
Nein
suitable for series installation
Ja
degree of protection
IP34
ECLASS 10.1
27-04-07-01 Continuous current supply
Interface design
35
galvanic separation between input to output present
Ja
REACH registration present
Nein
Contains substance according to SVHC
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
mounting type
DIN-Schiene
Interface design
35
galvanic separation between input to output present
Ja
REACH registration present
Nein
Contains substance according to SVHC
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
mounting type
DIN-Schiene
ECLASS 9.1
27-04-07-01 Continuous current supply
Interface design
35
galvanic separation between input to output present
Ja
REACH registration present
Nein
SVHC included
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
Color of housing
schwarz
Proof of quality characteristic of ingoing material
CENELC
Assembly type
DIN-Schiene
Interface design
35
galvanic separation between input to output present
Ja
REACH registration present
Nein
SVHC included
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
Color of housing
schwarz
Proof of quality characteristic of ingoing material
CENELC
Assembly type
DIN-Schiene
ECLASS 9.0
27-04-07-01 Continuous current supply
Interface design
35
Output voltage adjustable
Ja
galvanic separation between input to output present
Ja
stabilized
Nein
REACH registration present
Nein
SVHC included
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
Color of housing
schwarz
Proof of quality characteristic of ingoing material
CENELC
Assembly type
DIN-Schiene
Supply voltage type
DC
Direct assembly/mounting possible
Nein
Wall assembly possible
Nein
suitable for series installation
Ja
Protection type IP
IP34
Interface design
35
Output voltage adjustable
Ja
galvanic separation between input to output present
Ja
stabilized
Nein
REACH registration present
Nein
SVHC included
Nein
over voltage protection present
Ja
built-in battery
Nein
style of communication interface
AS-Interface
RoHS attention of conformity
Nein
Color of housing
schwarz
Proof of quality characteristic of ingoing material
CENELC
Assembly type
DIN-Schiene
Supply voltage type
DC
Direct assembly/mounting possible
Nein
Wall assembly possible
Nein
suitable for series installation
Ja
Protection type IP
IP34
ETIM 10.0
EC002540 DC-power supply
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Suitable for wall mounting
Nein
Modular version
Ja
Degree of protection (IP)
IP34
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Suitable for wall mounting
Nein
Modular version
Ja
Degree of protection (IP)
IP34
ETIM 9.0
EC002540 DC-power supply
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
ETIM 8.0
EC002540 DC-power supply
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
ETIM 7.0
EC002540 DC-power supply
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
ETIM 6.0
EC002540 DC-power supply
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34
Secondary voltage adjustable
Ja
Stabilized
Nein
Voltage type of supply voltage
DC
Direct mounting possible
Nein
Wall mounting possible
Nein
Modular version
Ja
Degree of protection (IP)
IP34